|

Microfilter, Series MH1-FLC

Unit system    imperial   metric
  • G 1/4 G 1/2
  • suitable for use in food processing
Microfilter, Series MH1-FLC
o1.gif
Version  Microfilter
Parts  Microfilter
Mounting orientation  vertical
Working pressure min./max.  8 ... 246 psi
Ambient temperature min./max.  -22 ... 176 °F
Medium temperature min./max.  -22 ... 176 °F
Medium  Compressed air Neutral gases
Filter element  exchangeable
Condensate drain  semi-automatic, open without pressure
Weight  See table below
Select a product variant

Microfilter, Series MH1-FLC

Technical data

Enlarge table
Port Flow Qn Weight Fig. Part No.
Nominal flow Qn with secondary pressure p2 = 87 psi at Δp = 2.9 psi

Technical information

Dimensions

Diagrams