|

Holding unit, Series HU1

Unit system    imperial   metric
  • Ø 1.26-3.94 inch
  • hold: spring force, release: compressed air
Holding unit, Series HU1
a44.gif
Function  Hold with clamping jaws
Release pressure  58 ... 116 psi
Ambient temperature min./max.  14 ... 140 °F
Medium temperature min./max.  14 ... 140 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Weight  See table below
Select a product variant

Holding unit, Series HU1

Technical data

Enlarge table
Piston Ø Compressed air connection Static holding force Weight Part No.
Holding force at 0 bar

Technical information

Dimensions