|

Filling valve, pneumatically operated, Series AS3-SSV

Unit system    imperial   metric
  • adjustable filling time and change-over pressure
  • Compressed air connection G 3/8 G 1/2
  • Pipe connection
Filling valve, pneumatically operated, Series AS3-SSV
O106.gif
Version  Poppet valve, Can be assembled into blocks
Sealing principle  Soft sealing
Working pressure min./max.  37 ... 232 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air Neutral gases
Max. particle size  40 µm
Weight  0.948 lbs
Select a product variant

Filling valve, pneumatically operated, Series AS3-SSV

Technical data

Enlarge table
Port Pilot connection Flow Flow Part No.
Qn Qn 1▶2
Nominal flow Qn at p1 = 91.35 psi and Δp = 14.5 psi

Technical information

Dimensions

Diagrams

Accessories overview