|

Distance measuring sensors



Refine results:
Protection class
Slot width
Type of contact
Cable
Housing
Type
Number of wires
Type
Port size
Cable length [m]
Sensors, Series SM6

Sensors, Series SM6

  • Measurement range 32 ... 256 mm
  • 6 mm slot
Sensors, Series SM6
<ul><li>Measurement range 32 ... 256 mm </li><li>6 mm slot </li></ul>
Sensors, Series SM6-AL

Sensors, Series SM6-AL

  • Measurement range 107 - 1007 mm
  • IO-Link
Sensors, Series SM6-AL
<ul><li>Measurement range 107 - 1007 mm </li><li>IO-Link </li></ul>