|

Data final plug, Series CON-RD

Unit system    imperial   metric
  • Plug, M12x1, 4-pin, B-coded, straight, 180°
  • for PROFIBUS DP
Data final plug, Series CON-RD
Ambient temperature min./max.  -13 ... 176 °F
Protection class  IP67
Weight  0.029 lbs
Select a product variant

Data final plug, Series CON-RD

Technical data

Enlarge table
Part No.

Technical information

Dimensions

Pin assignments