|

Data final plug, Series CON-RD

Unit system    imperial   metric
  • Plug, M12x1, 5-pin, A-coded, straight, 180°
  • for CANopen, DeviceNet
Data final plug, Series CON-RD
Ambient temperature min./max.  32 ... 140 °F
Protection class  IP67
Weight  0.024 lbs
Select a product variant

Data final plug, Series CON-RD

Technical data

Enlarge table
Part No.

Technical information

Dimensions

Pin assignments