|

Cross connection

Unit system    imperial   metric
  • Distributor 4x
  • M5 G 1/8 G 1/4 G 3/8 G 1/2
Cross connection
Working pressure min./max.  0 ... 232 psi
Ambient temperature min./max.  -4 ... 176 °F
Weight  See table below
Select a product variant

Cross connection

Technical data

Enlarge table
Port G Delivery unit Weight Part No.

Technical information

Dimensions