|

Coil, Series CO1

Unit system    imperial   metric
  • With valve plug connector
  • Coil width 1.18 inch
  • Power consumption DC 2.1 W
  • Holding power AC 4-4.1 VA
  • Switch-on power AC 4-4.1 VA
  • ATEX
Coil, Series CO1
Q12.gif
Certificates  ATEX
ATEX class G  II 3G Ex nA IIC T4 Gc X
ATEX class D  II 3D Ex tc IIIC T125°C Dc X
Ambient temperature min./max.  14 ... 122 °F
Protection class  IP65
Duty cycle ED  100 %
Compatibility index  13
Weight  See table below
Select a product variant

Coil, Series CO1

Technical data

Enlarge table
Operational
voltage
Operational
voltage
Operational
voltage
Voltage tolerance Voltage tolerance Voltage tolerance Power consumption Holding power Switch-on power Weight Part No.
DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 50 Hz

Dimensions