|
|
Operational voltage AC at 50 Hz |
|
Operational voltage AC at 60 Hz |
|
Pieces
For this article, the quantity is rounded up to delivery unit @unit@.
Operational voltage |
Operational voltage |
Operational voltage |
Voltage tolerance | Voltage tolerance | Voltage tolerance | Power consumption | Holding power | Switch-on power | Weight | Part No. |
---|---|---|---|---|---|---|---|---|---|---|
DC | AC 50 Hz | AC 60 Hz | DC | AC 50 Hz | AC 60 Hz | DC | AC 50 Hz | AC 50 Hz | ||
24 V | - | - | -10% / +10% | - | - | 2.1 W | - | - | 0.309 lbs | |
- | 24 V | 24 V | - | -20% / +10% | -10% / +20% | - | 4 VA | 4 VA | 0.295 lbs | |
- | 110 V | 110 V | - | -20% / +10% | -10% / +20% | - | 4 VA | 4 VA | 0.269 lbs | |
- | 230 V | 230 V | - | -20% / +10% | -10% / +20% | - | 4.1 VA | 4.1 VA | 0.302 lbs |