|

Coil, Series CO1

Unit system    imperial   metric
  • form A
  • Power consumption DC 2.7 W
  • Holding power AC 4.8-5.6 VA
Coil, Series CO1
Q12.gif
Connector standard  EN 175301-803, form A
electrical connections  Plug, 3-pin
Ambient temperature min./max.  122 °F
Protection class With valve plug connector/plug  IP65
Duty cycle ED  100 %
Compatibility index  14
Weight  0.212 lbs
Select a product variant

Coil, Series CO1

Technical data

Enlarge table
Operational
voltage
Operational
voltage
Operational
voltage
Voltage tolerance Voltage tolerance Voltage tolerance Power consumption Holding power Holding power Part No.
DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz

Technical information

Dimensions