|

Adapter, Series CON-VP

Unit system    imperial   metric
  • from form A to form C
  • Socket, straight, 180°
  • Plug, straight, 180°
  • unshielded
Adapter, Series CON-VP
Ambient temperature min./max.  -13 ... 122 °F
Operationalvoltage  42 V DC
Protection class  IP65
Protection class  IP65
Select a product variant

Adapter, Series CON-VP

Technical data

Enlarge table
Version Max. current Part No.

Technical information

Dimensions