|

Adapter, Series CON-AP

Unit system    imperial   metric
  • Socket, M12x1, 3-pin, A-coded, straight, 180°
  • Plug, M8x1, A-coded, straight, 180°
  • unshielded
Adapter, Series CON-AP
Ambient temperature min./max.  -13 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Select a product variant

Adapter, Series CON-AP

Technical data

Enlarge table
Max. current Contact assignment Part No.

Technical information

Dimensions

Pin assignments