|

5/3-directional valve, Series TC08

Unit system    imperial   metric
  • Operating voltage 24 V DC
  • 5/3
  • Qn = 0.711 Cv
  • Pilot valve width : 15 mm
  • closed center
  • Pipe connection
  • Compressed air connection output : G 1/8
  • Electrical connection : Plug, ISO 15217, form C
  • Manual override : with detent
  • double solenoid
  • Pilot : Internal
5/3-directional valve, Series TC08
k2.gif
Version  Spool valve, positive overlapping
Activation  Electrically
Pilot  Internal
Sealing principle  Soft sealing
Working pressure min./max.  44 ... 145 psi
Control pressure min./max.  44 ... 145 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  0.711 Cv
Connector standard  ISO 15217
Protection class with connection  IP65
Duty cycle  100 %
Typ. switch-on time  10 ms
Typ. switch-off time  11 ms
Mounting on manifold strip  P-strip
Mounting screw tightening torque  1.48 ft./lbs.
Weight  0.392 lbs
Select a product variant

5/3-directional valve, Series TC08

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance Nominal resistance Part No.
Input Output Exhaust DC DC DC b C-value
q18_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions