|

5/3-directional valve, Series TC08

Unit system    imperial   metric
  • Operating voltage 24 V DC
  • 5/3
  • Qn = 0.711 Cv
  • Pilot valve width : 15 mm
  • closed center exhausted center pressurized center
  • Pipe connection
  • Compressed air connection output : G 1/8
  • Electrical connection : Plug, M8, 3-pin
  • Manual override : with detent
  • double solenoid
  • Pilot : Internal External
5/3-directional valve, Series TC08
Version  Spool valve, positive overlapping
Activation  Electrically
Sealing principle  Soft sealing
Working pressure min./max.  See table below
Control pressure min./max.  44 ... 145 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  0.711 Cv
Connector standard  DIN EN 60947-5-2
Protection class acc. to DIN EN 61140 Electrically  Class III
Protection class with connection  IP65
LED status display  Yellow
Duty cycle  100 %
Typ. switch-on time  10 ms
Typ. switch-off time  11 ms
Mounting on manifold strip  P-strip
Mounting screw tightening torque  1.48 ft./lbs.
Weight  0.392 lbs
Select a product variant

5/3-directional valve, Series TC08

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Pilot Flow conductance Flow conductance Nominal resistance Working pressure min./max. Part No.
Input Output Exhaust DC DC DC b C-value
k2.gif
q18_1_1_1.gif
K26.gif
q18_1_1_1.gif
k6.gif
q18_1_1_1.gif
K30.gif
q18_1_1_1.gif
k34.gif
q18_1_1_1.gif
k46.gif
q18_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions

Pin assignments