|

5/3-directional valve, Series CD12

Unit system    imperial   metric
  • Qn 1▶2 = 3.66-4.17 Cv
  • Qn 2▶3 = 3.86-4.17 Cv
  • Compressed air connection output G 1/2
  • Pipe connection
  • suitable for ATEX
5/3-directional valve, Series CD12
Version  Spool valve, positive overlapping
Activation  pneumatically
Sealing principle  Soft sealing
Compressed air connection  according to ISO 228-1
Working pressure min./max.  -13 ... 232 psi
Control pressure min./max.  44 ... 145 psi
Ambient temperature min./max.  -13 ... 158 °F
Medium temperature min./max.  -13 ... 158 °F
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 1 mg/m³
Weight  2.09 lbs
Select a product variant

5/3-directional valve, Series CD12

Technical data

Enlarge table
Compressed air connection Compressed air connection Compressed air connection Compressed air connection Flow Flow Part No.
Input Output Exhaust Pilot control exhaust Qn 1▶2 Qn 2▶3
j2.gif
j4.gif
j8.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi

Technical information

Dimensions