|

5/2-directional valve, Series ST

Unit system    imperial   metric
  • With spring return
  • Qn = 0.284 Cv
  • Compressed air connection output G 1/8
  • single solenoid
  • Pipe connection
5/2-directional valve, Series ST
Version  Spool valve
Activation  Mechanical
Lock type  not lockable
Switching principle  5/2
Sealing principle  metal/metal sealing
Nominal flow Qn  0.284 Cv
Working pressure min./max.  29 ... 145 psi
Ambient temperature min./max.  5 ... 176 °F
Medium temperature min./max.  5 ... 176 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  5 ... 25 mg/m³
Mounting screw  M4 with hexagon socket
Mounting screw tightening torque  1.84 ft./lbs.
Weight  See table below
  An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Select a product variant

5/2-directional valve, Series ST

Technical data

Enlarge table
Actuating element Compressed air connection type Compressed air connection Input Compressed air connection Output Compressed air connection Exhaust Material actuating control Weight Fig. Part No.
F44.gif
G32.gif
G31.gif
F45.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi

Technical information

Dimensions

Diagrams