|

5/2-directional valve, Series LS04-XS

Unit system    imperial   metric
  • 5/2
  • Qn = 0.203 Cv
  • Pipe connection
  • Compressed air connection output : Ø 4
  • Electrical connection : Plug, Industrial plug connector, 2-pin
  • Manual override : with detent without detent
  • single solenoid
  • With spring return
  • Pilot : Internal
5/2-directional valve, Series LS04-XS
Version  Spool valve, positive overlapping
Activation  Electrically
Pilot  Internal
Sealing principle  Soft sealing
Working pressure min./max.  44 ... 101 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  0.203 Cv
Protection class acc. to DIN EN 61140 Electrically  Class III
Protection class with connection  IP50
Protective circuit  Z-diode
LED status display  Yellow
Duty cycle  100 %
Typ. switch-on time  9 ms
Typ. switch-off time  18 ms
Generic emission standard in accordance with  EN 61000-6-4:2002
Generic immunity standard in accordance with  IEC 61000-6-2:2005
mounting screws  M3
Mounting screw tightening torque  0.369 ft./lbs.
Weight  0.088 lbs
Select a product variant

5/2-directional valve, Series LS04-XS

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance Part No.
Input Output Exhaust DC DC DC b C-value
h2.gif
q18_1_1_1.gif
h1.gif
q3_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions