|

5/2-directional valve, Series LS04-AF

Unit system    imperial   metric
  • 5/2
  • Qn = 0.183-0.315 Cv
  • Pipe connection
  • Compressed air connection output : Ø 4 Ø 6
  • Electrical connection : Plug, Industrial plug connector, 2-pin
  • Manual override : without detent
  • single solenoid Double solenoid
  • With spring return
  • Pilot : Internal
5/2-directional valve, Series LS04-AF
Version  Spool valve, positive overlapping
Activation  Electrically
Pilot  Internal
Sealing principle  Soft sealing
Working pressure min./max.  See table below
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  See table below
Protection class acc. to DIN EN 61140 Electrically  Class III
Protection class with connection  IP50
Protective circuit  Z-diode
LED status display  Yellow
Duty cycle  100 %
Generic emission standard in accordance with  EN 61000-6-4:2002
Generic immunity standard in accordance with  IEC 61000-6-2:2005
mounting screws  M3
Mounting screw tightening torque  0.37 ft./lbs.
Weight  See table below
Comment  The delivered product may vary from that in the illustration.
Select a product variant

5/2-directional valve, Series LS04-AF

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance Nominal flow Qn Working pressure min./max. Typ. switch-on time Typ. switch-off time Weight Part No.
Input Output Exhaust DC DC DC b C-value
h1.gif
q3_1_1_1.gif
h1.gif
q3_1_1_1.gif
h9.gif
q3_1_1_1.gif
h9.gif
q3_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions