|

5/2-directional valve, Series LS04-AF - R422103567

Unit system    imperial   metric
  • 5/2
  • Qn = 0.183 Cv
  • Pipe connection
  • Compressed air connection output : Ø 4
  • Electrical connection : Plug, Industrial plug connector, 2-pin
  • Manual override : without detent
  • Double solenoid
  • With spring return
  • Pilot : Internal
5/2-directional valve, Series LS04-AF
h9.gif
Actuating control Double solenoid
Return type With spring return
Switching principle 5/2
Version Spool valve, positive overlapping
Housing Polyoxymethylene
Sealing material Acrylonitrile butadiene rubber,Hydrogenated nitrile butadiene rubber,Polyurethane
Protection class IP50
Number of wires 2-pin
Port size Industrial plug connector
Type Plug
Nominal flow Qn 0.183 Cv
Compressed air connection input Ø 4
Compressed air connection output Ø 4
DC operating voltage 24 V
Activation Electrically
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

5/2-directional valve, Series LS04-AF

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance Nominal flow Qn Working pressure min./max. Typ. switch-on time Typ. switch-off time Weight Part No.
Input Output Exhaust DC DC DC b C-value
h1.gif
q3_1_1_1.gif
h1.gif
q3_1_1_1.gif
h9.gif
q3_1_1_1.gif
h9.gif
q3_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions