|

5/2-directional valve, Series LS04-AF - R422103565

Unit system    imperial   metric
  • 5/2
  • Qn = 0.183 Cv
  • Pipe connection
  • Compressed air connection output : Ø 4
  • Electrical connection : Plug, M8, 3-pin
  • Manual override : with detent
  • single solenoid
  • With spring return
  • Pilot : Internal
5/2-directional valve, Series LS04-AF
h2.gif
Actuating control single solenoid
Return type With spring return
Switching principle 5/2
Version Spool valve, positive overlapping
Housing Polyoxymethylene
Sealing material Acrylonitrile butadiene rubber,Hydrogenated nitrile butadiene rubber,Polyurethane
Connector standard DIN EN 60947-5-2
Protection class IP65
Number of wires 3-pin
Port size M8
Type Plug
Nominal flow Qn 0.183 Cv
Compressed air connection input Ø 4
Compressed air connection output Ø 4
DC operating voltage 24 V
Activation Electrically
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

5/2-directional valve, Series LS04-AF

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance Nominal flow Qn Part No.
Input Output Exhaust DC DC DC b C-value
q18_1_1_1.gif
q18_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions

Pin assignments