|

5/2-directional valve, Series 740

Unit system    imperial   metric
  • Qn = 0.711-0.965 Cv
  • Compressed air connection output Ø 8x1 Ø 10x1
  • double air pilot
  • Pipe connection
  • Can be assembled into blocks
  • Manual override with detent
  • suitable for ATEX
5/2-directional valve, Series 740
g12.gif
Version  Diaphragm poppet valve
Activation  pneumatically
Pilot  Internal
Sealing principle  Soft sealing
Blocking principle  Single base plate principle Plate principle
Working pressure min./max.  22 ... 145 psi
Ambient temperature min./max.  5 ... 140 °F
Medium temperature min./max.  5 ... 140 °F
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 5 mg/m³
Mounting on manifold strip  PRS strip
Weight  0.507 lbs
Select a product variant

5/2-directional valve, Series 740

Technical data

Enlarge table
Compressed air connection Compressed air connection Compressed air connection Compressed air connection Flow Throttle Part No.
Input Output Exhaust Pilot control exhaust Qn
Nominal flow Qn at p1 = 91.35 psi and Δp = 14.5 psi

Technical information

Dimensions

Diagrams