|

5/2-directional valve, Series 740-CP

Unit system    imperial   metric
  • 5/2
  • Qn = 0.711 Cv
  • Pipe connection
  • Compressed air connection output : 3/8″
  • Electrical connection : Plug, EN 175301-803, form A
  • corrosion-protected
  • Can be assembled into blocks
  • Manual override : with detent
  • double solenoid
  • Pilot : Internal
5/2-directional valve, Series 740-CP
h12.gif
Version  Diaphragm poppet valve
Activation  Electrically
Pilot  Internal
Sealing principle  Soft sealing
Blocking principle  Single base plate principle Plate principle
Working pressure min./max.  29 ... 145 psi
Ambient temperature min./max.  5 ... 122 °F
Medium temperature min./max.  5 ... 122 °F
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  0.711 Cv
Connector standard  EN 175301-803:2006
Protection class with connection  IP65
Reverse polarity protection  Protected against polarity reversal
Compatibility index  14
Duty cycle  100 %
Typ. switch-on time  40 ms
Mounting on manifold strip  PRS strip
Weight  1.15 lbs
Select a product variant

5/2-directional valve, Series 740-CP

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Operational
voltage
Operational
voltage
Voltage tolerance Voltage tolerance Power consumption Holding power Switch-on power Throttle Valve plug connector Part No.
Input Output Exhaust DC AC 50 Hz AC 60 Hz AC 50 Hz AC 60 Hz DC AC 50 Hz AC 50 Hz
q18_1_1_1.gif
q18_1_1_1.gif
q18_1_1_1.gif
q18_1_1_1.gif
q18_1_1_1.gif
q18_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override
1) Valve plug connector with status display
2) Valve plug connector without status display

Technical information

Dimensions