|

5/2-directional valve, Series 740-CP

Unit system    imperial   metric
  • 5/2
  • Qn = 0.965 Cv
  • Pipe connection
  • Compressed air connection output : Ø 10x1
  • Electrical connection : Plug, EN 175301-803, form A
  • - 77 °F cold-resistant
  • corrosion-protected
  • Can be assembled into blocks
  • Manual override : with detent, without detent
  • single solenoid
  • With air spring return
  • Pilot : Internal
5/2-directional valve, Series 740-CP
Version  Diaphragm poppet valve
Activation  Electrically
Pilot  Internal
Sealing principle  Soft sealing
Blocking principle  Plate principle Single base plate principle
Working pressure min./max.  29 ... 145 psi
Ambient temperature min./max.  -13 ... 122 °F
Medium temperature min./max.  -13 ... 122 °F
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  0.965 Cv
Connector standard  EN 175301-803:2006
Protection class with connection  IP65
Reverse polarity protection  Protected against polarity reversal
Compatibility index  See table below
Duty cycle  100 %
Typ. switch-on time  17 ms
Typ. switch-off time  24 ms
Mounting on manifold strip  PRS strip
Weight  See table below
Select a product variant

5/2-directional valve, Series 740-CP

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Operational
voltage
Operational
voltage
Voltage tolerance Voltage tolerance Voltage tolerance Power consumption Holding power Holding power Switch-on power Switch-on power Compatibility index Throttle Valve plug connector basic valve with electrical connector Reverse polarity protection ATEX Weight Part No.
Input Output Exhaust DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz AC 50 Hz AC 60 Hz
h26.gif
Q318_1.gif
h26.gif
Q318_1.gif
H152.gif
Q318_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override

Technical information

Dimensions