|

3/2-directional valve, Series ST

Unit system    imperial   metric
  • 3/2
  • Qn = 0.284 Cv
  • Pilot valve width : 15 mm
  • NC/NC
  • Pipe connection
  • Compressed air connection output : G 1/8
  • Electrical connection : Plug, ISO 15217, form C
  • Manual override : without detent with detent
  • single solenoid
  • With spring return
  • Pilot : Internal
3/2-directional valve, Series ST
Version  Spool valve
Activation  Electrically
Pilot  Internal
Sealing principle  metal/metal sealing
Working pressure min./max.  29 ... 145 psi
Control pressure min./max.  29 ... 145 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  5 ... 25 mg/m³
Nominal flow Qn  0.284 Cv
Protection class with connection  IP65
Duty cycle  100 %
mounting screws  M4 with hexagon socket
Mounting screw tightening torque  1.84 ft./lbs.
Tightening torque tolerance  ±0,5
Weight  0.485 lbs
Select a product variant

3/2-directional valve, Series ST

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Operational
voltage
Operational
voltage
Voltage tolerance Voltage tolerance Voltage tolerance Power consumption Holding power Holding power Switch-on power Switch-on power Typ. switch-on time Typ. switch-off time Part No.
Input Output Exhaust DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz AC 50 Hz AC 60 Hz
e3.gif
q3_1_1_1.gif
e3.gif
q3_1_1_1.gif
e3.gif
q3_1_1_1.gif
e3.gif
q3_1_1_1.gif
e3.gif
q3_1_1_1.gif
e3.gif
q3_1_1_1.gif
e8.gif
q18_1_1_1.gif
e8.gif
q18_1_1_1.gif
e8.gif
q18_1_1_1.gif
e8.gif
q18_1_1_1.gif
e8.gif
q18_1_1_1.gif
e8.gif
q18_1_1_1.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override
1) Low power consumption

Technical information

Dimensions