|

3/2-directional valve, Series DO16

Unit system    imperial   metric
  • 3/2
  • NC
  • Plate connection
  • Electrical connection : M12, 3-pin
  • Manual override : without detent
  • With spring return
3/2-directional valve, Series DO16
e50.gif
Version  Poppet valve
Activation  Electrically
Sealing principle  Soft sealing
Working pressure min./max.  0 ... 145 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow 1 ▶ 2  0.018 Cv
Nominal flow 2 ▶ 3  0.024 Cv
Protection class acc. to DIN EN 61140 Electrically  Class I
Duty cycle  100 %
Mounting on manifold strip  PRS strip
Weight  0.077 lbs
Select a product variant

3/2-directional valve, Series DO16

Technical data

Enlarge table
MO Operational
voltage
Power consumption Part No.
DC DC
q3_1_1_1.gif
q3_1_1_1.gif
1) Pilot valve only
2) Incl. pilot valve, seal, screws, and manual

Technical information

Dimensions