|

3/2-directional valve, Series CD04

Unit system    imperial   metric
  • Qn = 0.915 Cv
  • Compressed air connection output G 1/8
  • single solenoid
  • Pipe connection
3/2-directional valve, Series CD04
Version  Spool valve, positive overlapping
Activation  Mechanical
Switching principle  3/2
Sealing principle  Soft sealing
Nominal flow Qn  0.915 Cv
Working pressure min./max.  -13 ... 145 psi
Ambient temperature min./max.  -4 ... 149 °F
Medium temperature min./max.  -4 ... 149 °F
Medium  Compressed air
Max. particle size  50 µm
Oil content of compressed air  0 ... 1 mg/m³
Weight  See table below
Select a product variant

3/2-directional valve, Series CD04

Technical data

Enlarge table
Actuating element Version Compressed air connection type Compressed air connection Input Compressed air connection Output Compressed air connection Exhaust Operating force Material actuating control Weight Fig. Part No.
min.
c14.gif
c16.gif
c3.gif
C64.gif
c3.gif
c6.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi

Technical information

Dimensions