|

3/2-directional valve, Series 579

Unit system    imperial   metric
  • NO
  • Qn = 0.528 Cv
  • Pipe connection
  • Compressed air connection output Ø 6x1
  • Electrical connection Plug, ISO 15217, form C
3/2-directional valve, Series 579
Version  Poppet valve
Activation  Electrically
Pilot  External
Sealing principle  Soft sealing
Working pressure min./max.  8 ... 116 psi
Control pressure min./max.  29 ... 116 psi
Ambient temperature min./max.  5 ... 122 °F
Medium temperature min./max.  5 ... 122 °F
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 1 mg/m³
Nominal flow Qn  0.528 Cv
Protection class with connection  IP65
Reverse polarity protection  Protected against polarity reversal
Duty cycle  100 %
Typ. switch-on time  18 ms
Typ. switch-off time  16 ms
Weight  0.205 lbs
Select a product variant

3/2-directional valve, Series 579

Technical data

Enlarge table
Type Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Operational
voltage
Operational
voltage
Power consumption Holding power Holding power Switch-on power Switch-on power Pilot LED Protected against polarity reversal Part No.
Input Output Pilot connection DC AC 50 Hz AC 60 Hz DC AC 50 Hz AC 60 Hz AC 50 Hz AC 60 Hz
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102_1.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
E102.gif
Nominal flow Qn at 87 psi and Δp = 14.5 psi, MO = Manual override
1) With LED and protective diode for reducing voltage peaks in the solenoid coil, protected against polarity reversal

Technical information

Dimensions