Compressed air preparation

Advantages of compressed air preparation:

druckluftaufbereitung
  • Preventing premature corrosion of components, extending their service life
  • Seamless switching procedures with constant high speed
  • Less risk of leaks, positive effects on energy and maintenance costs

Compressed air – hygiene helps

In pneumatics, air is under double pressure. On the one hand, it is extremely compressed to generate force for movements, on the other, it has to be extremely clean to keep applications at top performance for the long-term. Compressed air quality is a decisive factor for efficiency and long service life of products in the production process. The problem: Unprepared compressed air is not at all clean. One cubic meter contains up to 180 million dirt particles, 80 g of water, 0.03 mg of oil as well as traces of lead, cadmium, and mercury.

Preparation options for all applications

Air preparation focuses on preventing three types of contamination: solids, water, and oil. There is also the problem that compressing the air has additional effects, such as particle concentration. The optimum physical water content and typical amounts of particles and oil depend on the pressure and dew points of the respective applications. A central compressed air preparation is the best solution for the complex challenges posed by this topic. It ensures maximum air quality – constantly and reliably, for all applications. The air quality is optimized depending on the specific requirements of the industry and application, with all the application experience and technical expertise that AVENTICS has gathered over the decades.

Summary table of classification according to ISO 8573-1

ClassSolidsWaterOil
max. number of particles per m³

Particle concentration

[mg/m³]

Pressure dew point

 [C]

Fluid

[g/m³]

Total oil content (liquid, aerosol, and mist) 

[mg/m³]

0,1 - 0,5 ?m0,5 - 1 μm1 - 5 μm
0According to user specifications; stricter requirements than class 1
1≤ 20000≤ 400≤ 10-≤ -70<3000000,01
2≤ 400.000≤ 6.000≤ 100-≤ -400,1
3≤ 90.000≤ 1.000-≤ -201
4≤ 10.000-≤ +35
5≤ 100.000-≤ +7-
6≤ 5≤ +10-
75 - 10-≤ 0,5-
8--0,5 - 5-
9--5- 10-
x> 10-> 10> 10

The pressure dew point should be at least 15°C below the ambient temperature.

Compressed air preparation – adjusted for your industry and application

The AVENTICS series offer you a complete range of products: from maintenance units for work areas with a flow of up to 14,500 Nl/min, to tubing and fitting systems, up to sensor technology and assembly material.

The use of high-quality polymers enables light-weight solutions that are highly robust. We have a wide range of components at our disposal to tailor your system exactly to the specifications of your industry and application.

The maintenance units include:

  • Pressure regulators
  • Standard filters
  • Pre-filters, microfilters, and active carbon filters
  • Diaphragm-type dryers
  • Standard and macro oil-mist lubricators
  • Shut-off valves and filling valves
  • Compressed air distributors
  • Non-return valves

Products for compressed air preparation

Maintenance unit series AS from AVENTICS

Maintenance unit, AS series

Qn = 1000 l/min, G 1/4

Maintenance units series NL1 from AVENTICS

NL1 series maintenance units

Qn = 1000 l/min, G 1/8 – G 1/4

Pressure regulators series MH1 from AVENTICS

MH1 series pressure regulators

Qn = 510 – 3000 l/min, G 1/4 – G 1/2

Pressure regulators series MH1 from AVENTICS

MU1 series pressure regulators

Qn = 300 – 50000 l/min, G 1/8 – G 2

Further areas of application

Application example: sausage production

Strict hygiene directives apply in sausage production, especially concerning chemical resistance and water tightness. Therefore, the clip system of one of our customers made the highest demands on our components in hygienic design. The universal system packages various different sausage types with diameters of 45 to 160 mm and works with a broad spectrum of plastic, fiber, and collagen tube-shaped casings. The hallmarks of the system are quick casing changes, different filling density, and reliable U clip technology.

Details

Application example: case packer

Raising, filling, and closing: For one of our customers, we worked in collaboration to develop a compact case packer specifically for packaging of stand-up pouches and similarly shaped packages and boxes.

Details

Application example: packaging production

In the food and packaging industry, compressed air quality plays a central role. Demands and technical requirements are high. There are defined compressed air quality classes for different contaminants in the various application areas of the food and drink industry. Accordingly, maintenance units must be configured in line with the application.

Details

ENGINEERING TOOLS Planning and Configuration
Configurators
Calculators