|

Valve system, Series TC08

  • Configurable valve systems
Valve system, Series TC08
Blocking principle  Plate principle
Working pressure min./max.  -0,9 ... 10 bar
Control pressure min./max.  2,5 ... 10 bar
Ambient temperature min./max.  -10 ... 50 °C
Medium temperature min./max.  -10 ... 50 °C
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  800 l/min
Number of valve positions,max.  12
Protection class,with connection  IP65
Voltage tolerance DC  -10% / +10%
Voltage tolerance AC 50 Hz  -10% / +10%
Voltage tolerance AC 60 Hz  -10% / +10%

Valve system, Series TC08

Overview of variants

Overview of variants

Technical information

Dimensions