|

Series NU2

  • Swivel banjo connection 1-fold
  • External thread
  • G 1/8 G 1/4 G 3/8 G 1/2 G 3/4 G 1
  • plug-in with tube nut
  • Ø 4 Ø 6 Ø 8 Ø 9 Ø 13 Ø 18
  • NU2-S-RW1
Series NU2
Working pressure min./max.  -0,95 ... 10 bar
Ambient temperature min./max.  -10 ... 60 °C
Weight per piece  See table below
Select a product variant

Series NU2

Technical data

Enlarge table
Port G Port D Delivery unit Weight per piece Part No.

Technical information

Dimensions