Aventics Gets a Grip on Wood, Cardboard, and Glass

Laatzen, Germany, 12.09.2017 | News

Vacuum technology: New multistage ejector added to Aventics' product range

Aventics has launched a new vacuum generator: The latest generation of the multistage injector is now available. Compared to the previous series, the modular product is lighter, quieter, and easier to use.

Making work easier for the customer has always been a priority for the pneumatics specialists at Aventics. The company continues to follow this philosophy with its latest product for vacuum technology. Installation of the multistage ejector is straightforward. Any mounting orientation is possible and only two lines have to be connected for compressed air and vacuum. The modularly designed multistage ejector is also easy to disassemble, which simplifies cleaning.

Less weight and noise are further advantages of the new product, which is available with a base body made of sturdy plastic. Two nozzle cartridges can be integrated, depending on the housing module, and up to three modules can be lined up to increase output if required.

Two product variants for different materials

The new multistage ejector is available in two variants: The high-flow (HF) version is ideal for permeable material, for example, to transport particle board and wooden pallets in the woodworking industry. In the packaging industry, it is used to handle cardboard and boxes. The high-vacuum (HV) variant ensures a consistently high vacuum and has been designed for non-permeable and smooth material, for example, in glass or metalworking.

“Our expertise has flowed into the innovative nozzle technology used in our multistage ejectors. Thanks to the geometry of the interior of the nozzle, you can differentiate between a high vacuum and high flow,” explains Wolf Gerecke, in charge of strategic product management at Aventics. “Compressed air consumption can be reduced by selecting the right ejector for the application,” he continues. The pneumatics specialists at Aventics are on hand to help with the right selection if needed.

In addition to pneumatics components, Aventics also has decades of experience in vacuum technology. The pneumatics specialists' product range includes vacuum generators, vacuum cups, floating suction pads, and vacuum accessories. Aventics' Engineering Tools also include a vacuum calculation program that can be used to determine the number of required vacuum cups.