Rotary actuators

Series RAK

Series RAK

  • Torque 0,15 ... 147 Nm
  • Angle of rotation 90 ... 180°
  • Rotary wing drive
  • Cushioning: elastic
  • Optionally with adjustable angle of rotation and hydraulic shock absorber
Series RAK
<ul><li>Torque 0,15 ... 147 Nm </li><li>Angle of rotation 90 ... 180° </li><li>Rotary wing drive </li><li>Cushioning: elastic </li><li>Optionally with adjustable angle of rotation and hydraulic shock absorber </li></ul>
Series RCM

Series RCM

  • Torque 0,17 ... 7 Nm
  • Angle of rotation 90 ... 180°
  • double piston with rack
  • Elastic or hydraulic cushioning
  • Adjustable angle of rotation
  • Optionally with integrated intermediate position
  • Easy2Combine
Series RCM
<ul><li>Torque 0,17 ... 7 Nm </li><li>Angle of rotation 90 ... 180° </li><li>double piston with rack </li><li>Elastic or hydraulic cushioning </li><li>Adjustable angle of rotation </li><li>Optionally with integrated intermediate position </li><li>Easy2Combine </li></ul>
Series TRR

Series TRR

  • Torque 5 ... 111 Nm
  • Angle of rotation 90 ... 360°
  • double piston with rack
  • Adjustable pneumatic cushioning
  • Optionally with adjustable angle of rotation
Series TRR
<ul><li>Torque 5 ... 111 Nm </li><li>Angle of rotation 90 ... 360° </li><li>double piston with rack </li><li>Adjustable pneumatic cushioning </li><li>Optionally with adjustable angle of rotation </li></ul>