|

2x3/2-directional valve, Series CL03-EV

  • Qn = 700 l/min
  • Pilot valve width : 16 mm
  • NO/NC
  • plate connection
  • Compressed air connection output : Ø 8, G 1/8
  • Manual override : with detent
  • Pilot : external
  • suitable for use in food processing
2x3/2-directional valve, Series CL03-EV
E90.gif
Version  Spool valve, zero overlap
Activation  electrically
Pilot  external
Sealing principle  Soft sealing
Blocking principle  Single base plate principle
Working pressure min./max.  -0,9 ... 10 bar
Control pressure min./max.  3 ... 10 bar
Ambient temperature min./max.  0 ... 50 °C
Medium temperature min./max.  0 ... 50 °C
Medium  Compressed air
Max. particle size  5 µm
Oil content of compressed air  0 ... 5 mg/m³
Nominal flow Qn  700 l/min
Pilot control exhaust  With collective pilot air exhaust
Protection class,with connection  IP65, IP67, IP69K
Protective circuit  Z-diode
Reverse polarity protection  Protected against polarity reversal
LED status display  Yellow
Duty cycle  100 %
Typ. switch-on time  16 ms
Typ. switch-off time  25 ms
Generic emission standard in accordance with  EN 61000-6-4
Generic immunity standard in accordance with  EN 61000-6-2
mounting screws  M5
Mounting screw tightening torque  2 Nm
Tightening torque tolerance  ±0,2
Weight  0,165 kg
Select a product variant

2x3/2-directional valve, Series CL03-EV

Technical data

Enlarge table
MO Compressed air connection Compressed air connection Compressed air connection Compressed air connection Compressed air connection Operational
voltage
Voltage tolerance Power consumption Flow conductance Flow conductance push-in fitting Part No.
Input Output Exhaust Pilot Input Pilot Exhaust DC DC DC b C-value
q18_1_1_1.gif
q18_1_1_1.gif
q18_1_1_1.gif
Nominal flow Qn at 6 bar and Δp = 1 bar, MO = Manual override

Technical information

Dimensions