An error occured!

OK
Engineering Tools  
No Image Symbol Code no CAD Catalog Type With options THREAD
223
1 1825503143 CAD SUBBASE ISO1, Single subbase, thread connection on side
2 1825503144 CAD SUBBASE ISO1, base plate, thread connection on bottom
3 1825503146 CAD SUBBASE ISO2, Single subbase, thread connection on side
4 1825503147 CAD SUBBASE ISO2, base plate, thread connection on bottom
5 1825503149 CAD SUBBASE Single subbase, thread connections on the side, ISO 5599-1, Frame size: ISO 3 G 1/2, G 1/8
6 1825503150 CAD SUBBASE ISO3, subbases, thread connection on bottom
7 1825503201 CAD SUBBASE ISO1, Single subbase, thread connection on bottom
8 1825503202 CAD SUBBASE ISO2, Single subbase, thread connection on bottom
9 1825503203 CAD SUBBASE Single subbase, thread connections on the bottom, ISO 5599-1, Frame size: ISO 3 G 1/2, G 1/8
10 1825503314 CAD SUBBASE Supply plate, connection 1, 3, 5, standard ISO 5599-1, ISO1 G 3/8
11 1825503369 CAD SUBBASE Single subbase for series DO35 G 1/8
12 1825503370 CAD SUBBASE Manifold subbase for series DO35 G 1/8
13 1825503591 CAD SUBBASE Compressed air connection output: M5, Mounting screw M3 M5
14 1825503890 CAD SUBBASE standard: ISO 15407-1; Frame size: 18 mm; compressed air connection output: G1/8
15 1825503891 CAD SUBBASE compressed air connection output: G 1/8; Can be assembled into blocks
16 1825504023 CAD SUBBASE base plate, 26mm, Metric, thread connection/push-in fitting, CD01-AL
17 1825504026 CAD SUBBASE comprsd air conn o/p, can be assembled into blocks; Single base plate principle
18 1825504029 CAD SUBBASE comprsd air conn o/p; single base plate principle; without M5 Pilot conn
19 1825504030 CAD SUBBASE comprsd air conn o/p; single base plate principle; with M5 Pilot conn
20 1827010606 CAD SUBBASE Subplate/Subbase - HF03 - Front Connection, Push in Ø8
21 1827010639 CAD SUBBASE Subplate/Subbase - HF03 - Front Connection, Threaded G1/8
22 1827010640 CAD SUBBASE Base plate for 1valve, thread connection G1/4 G 1/4
23 1827010707 CAD SUBBASE Subplate/Subbase - HF03 - Front Connection, Threaded G1/8
24 1827010708 CAD SUBBASE Subplate/Subbase - HF04 - Side Connection -1, Push in Ø6 mm Ø6
25 1827A10631 CAD SUBBASE Base plate for 1valve, push-in fitting Ø10 mm
26 2631301000 CAD SUBBASE 2-ported Threaded ports G1/4
27 2631301060 CAD SUBBASE 2-ported SS push-in D8mm 5/16"
28 2631301070 CAD SUBBASE 2-ported Ni-plated push-in D8mm 5/16"
29 2631401000 CAD SUBBASE 4-ported. Threaded ports G1/4
30 2631401010 CAD SUBBASE 4-ported. SS push-in D8mm
31 2631401020 CAD SUBBASE 4-ported. Ni-plated push-in D8mm
32 5634420000 CAD SUBBASE Single subbase, thread connection on the side G 1/4
33 5634510000 CAD SUBBASE Base plate for series 563, can be assembled into blocks G 1/4
34 5644410000 CAD SUBBASE Single subbase, thread connection on the bottom G 3/8
35 5644420000 CAD SUBBASE Single subbase, thread connection on the side G 3/8
36 5654410000 CAD SUBBASE Single subbase, thread connection on the bottom G 1/2
37 5654420000 CAD SUBBASE Single subbase, thread connection on the side G 1/2
38 5664420000 CAD SUBBASE Single subbase, thread connection on the side G 3/4
39 5674420000 CAD SUBBASE Single subbase, thread connection on the side G 1
40 5684420000 CAD SUBBASE Single subbase, thread connection on the side G 1/2
41 5727406012 CAD SUBBASE Dummy flange for reserve places complete with seals
42 5801590000 CAD SUBBASE ISO1, Maintenance plate to exchange valve
43 5801690000 CAD SUBBASE ISO1, Subbase, thread connection, for direct mounting of ISO valves on cylinders
44 5801700000 CAD SUBBASE ISO1, Single subbase, thread connection on bottom
45 5801710000 CAD SUBBASE ISO1, Single subbase, thread connection on side
46 5801740000 CAD SUBBASE ISO1, Single subbase, thread connection on side
47 5802590000 CAD SUBBASE ISO2, Maintenance plate to exchange valve
48 5802690000 CAD SUBBASE ISO2, Subbase, thread connection, for direct mounting of ISO valves on cylinders
49 5802700000 CAD SUBBASE ISO2, Single subbase, thread connection on bottom
50 5802710000 CAD SUBBASE ISO2, Single subbase, thread connection on side
51 5802740000 CAD SUBBASE ISO2, Single subbase, thread connection on side
52 5803700000 CAD SUBBASE ISO3, Single subbase, thread connections on the bottom
53 5803710000 CAD SUBBASE ISO3, Single subbase, thread connection on the side
54 5804700000 CAD SUBBASE ISO4, Single subbase, thread connections on the bottom
55 5804710000 CAD SUBBASE ISO4, Single subbase, thread connection on side
56 5834710000 CAD SUBBASE 583, Subbases for-shut off and slow start valve
57 8985003902 CAD SUBBASE Supply plate, complete with O-rings
58 8985003912 CAD SUBBASE End plate
59 8985003922 CAD SUBBASE Sandwich plate 740, complete with O-rings
60 8985003972 CAD SUBBASE Supply plate, corrosion-protected, complete with O-rings
61 8985041404 CAD SUBBASE ISO4, Single subbase, thread connection on side
62 8985041422 CAD SUBBASE ISO4, subbases, thread connection on bottom
63 8985072042 CAD SUBBASE Electrically operated valves
64 8985072062 CAD SUBBASE Electrically operated valves
65 8985072082 CAD SUBBASE Electrically operated valves
66 8985072102 CAD SUBBASE Electrically operated valves
67 8985072122 CAD SUBBASE Electrically operated valves
68 8985121052 CAD SUBBASE comprsd air conn o/p, can be assembled into blocks; Single base plate principle
69 8985121122 CAD SUBBASE base plate, 26mm wide, thread connection or push-in fitting
70 8985121372 CAD SUBBASE compressed air connection output, reversed pressure supply permissible;
71 8985121382 CAD SUBBASE compressed air connection output, reversed pressure supply permissible;
72 8985121392 CAD SUBBASE compressed air connection output, reversed pressure supply permissible;
73 C573AW555919009 CAD SUBBASE Supply sandwich plate
74 C573AX555921009 CAD SUBBASE Exhaust sandwich plate
75 H572AW555464001 CAD SUBBASE Air supply sandwich plate; Sealing kit; Mounting screws
76 H572AX555465001 CAD SUBBASE Exhaust sandwich plate; Sealing kit; Mounting screws
77 R402003177 CAD SUBBASE Single subbase, thread connection on the bottom G 1/4
78 R402003312 CAD SUBBASE 2-ported Stainless steel push-in 3/8"
79 R412000630 CAD SUBBASE Can be asmbled into blocks, Base plate principle, multiple, reversed pres supply
80 R412000631 CAD SUBBASE Can be asmbled into blocks, Base plate principle, multiple, reversed pres supply
81 R412004053 CAD SUBBASE Subplate/Subbase - HF04 - Side Connection -1, Thread conn M7 M7
82 R412005783 CAD SUBBASE Connection plate NPTF 1/8", monostable, Inch, Threaded
83 R412005958 CAD SUBBASE Subplate/Subbase - HF03 - Front Connection, Threaded G1/8
84 R412005959 CAD SUBBASE Subplate/Subbase - HF03 - Front Connection, Push in Ø8
85 R412006823 CAD SUBBASE Subplate/Subbase - HF04 - Side Connection -1, Push in Ø6 mm Ø6
86 R412006824 CAD SUBBASE Subplate/Subbase - HF04 - Side Connection -1, Thread conn M7 M7
87 R412015247 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; external pilot. Valve system ver: Field bus
88 R412015248 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; internal pilot. Valve system ver: Field bus
89 R412015422 CAD SUBBASE Base plate 2x for single solenoid valves for multipole plug
90 R412015423 CAD SUBBASE Base plate 2x for double solenoid valves for multipole plug
91 R412015677 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, X, R; internal pilot
92 R412018088 CAD SUBBASE Base plate 2x for bus coupler
93 R412018205 CAD SUBBASE Base plate 4x for bus coupler
94 R412018331 CAD SUBBASE Exhaust module 3, 5, and R with flat silencer
95 R412018332 CAD SUBBASE Exhaust module with combined collected exhaust 3 and 5
96 R412018333 CAD SUBBASE Exhaust module with separate collected exhaust 3 and 5
97 R412018337 CAD SUBBASE Supply plate, no pressure zones. Valve system ver: Field bus
98 R412018347 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; internal pilot. Valve system ver: Field bus
99 R412018348 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; external pilot. Valve system ver: Field bus
100 R412018378 CAD SUBBASE Extension kit for base plate 3x for Series AV03
101 R412018379 CAD SUBBASE Extension kit for base plate 3x for Series AV03
102 R412018380 CAD SUBBASE Extension kit for base plate 3x for Series AV03
103 R412018613 CAD SUBBASE Supply plate, separate pz 1, 3, 5. Valve system ver: Field bus
104 R412018614 CAD SUBBASE Supply plate, separate pz 1. Valve system ver: Field bus
105 R412018615 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Field bus
106 R412020064 CAD SUBBASE Extension kit for base plate 2x for Series AV05
107 R412020065 CAD SUBBASE Extension kit for base plate 2x for Series AV05
108 R412020066 CAD SUBBASE Extension kit for base plate 3x, for Series AV05
109 R412020067 CAD SUBBASE Extension kit for base plate 3x, for Series AV05
110 R412020068 CAD SUBBASE Extension kit for base plate 2x for Series AV05
111 R412020069 CAD SUBBASE Extension kit for base plate 3x, for Series AV05
112 R412020070 CAD SUBBASE Supply plate, no pressure zones. Valve system ver: Field bus
113 R412020071 CAD SUBBASE Supply plate, separate pz 1, 3, 5. Valve system ver: Field bus
114 R412020072 CAD SUBBASE Supply plate, separate pz 1. Valve system ver: Field bus
115 R412020073 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Field bus
116 R412020087 CAD SUBBASE AV03/AV05 combination plate
117 R412020088 CAD SUBBASE AV03/AV05 combination plate
118 R412020089 CAD SUBBASE AV03/AV05 combination plate
119 R412021776 CAD SUBBASE Supply plate, connection 1, separate pressure zones in channels 1/3/5
120 R412021777 CAD SUBBASE Supply plate, connection 1, no pressure zones
121 R412021779 CAD SUBBASE Supply plate, connection 1, separate pressure zones in channels 1/3/5
122 R412021780 CAD SUBBASE Supply plate, connection 1, no pressure zones
123 R412022573 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; internal pilot. Valve system ver: Multipole
124 R412022574 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, R; external pilot. Valve system ver: Multipole
125 R412022575 CAD SUBBASE Supply plate, no pressure zones. Valve system ver: Multipole
126 R412022576 CAD SUBBASE Supply plate, separate pz 1, 3, 5. Valve system ver: Multipole
127 R412022577 CAD SUBBASE Supply plate, separate pz 1. Valve system ver: Multipole
128 R412022578 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Multipole
129 R412022579 CAD SUBBASE Supply plate, no pressure zones. Valve system ver: Multipole
130 R412022580 CAD SUBBASE Supply plate, separate pz 1, 3, 5. Valve system ver: Multipole
131 R412022581 CAD SUBBASE Supply plate, separate pz 1. Valve system ver: Multipole
132 R412022582 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Multipole
133 R412022742 CAD SUBBASE Extension kit, Electrical valve control module for AV03 M12x1
134 R412022743 CAD SUBBASE Extension kit, Electrical valve control module for AV03 M12x1
135 R412022744 CAD SUBBASE Extension kit, Electrical valve control module for AV05 M12x1
136 R412022824 CAD SUBBASE Base plate 4x for bus coupler
137 R412023467 CAD SUBBASE Extension kit, Electrical valve control module for AV05 M12x1
138 R412023847 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Multipole
139 R412023848 CAD SUBBASE Supply plate, connection 1, external pilot, separate pressure zones in channels 1/3/5/X
140 R412023849 CAD SUBBASE Supply plate, separate pz 3, 5. Valve system ver: Field bus
141 R412023851 CAD SUBBASE Supply plate, connection 1, external pilot, separate pressure zones in channels 1/3/5/X
142 R412025065 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, R, internal pilot
143 R412025066 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, R, external pilot
144 R412025067 CAD SUBBASE Supply plate with switch-off voltage monitor, no pressure zones
145 R412025068 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5
146 R412025069 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1
147 R412025070 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 3, 5
148 R412025072 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, X; internal pilot
149 R412025073 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, X, R; ext pilot
150 R412025074 CAD SUBBASE Supply plate with switch-off voltage monitor, no pressure zoness
151 R412025075 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5
152 R412025076 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1
153 R412025077 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 3, 5
154 R412025078 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, R, external pilot
155 R412025504 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, X, R; internal pilot
156 R412025505 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, X, R; ext pilot
157 R412026434 CAD SUBBASE Supply plate, connection 1, 3, 5, no pressure zones
158 R412026435 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 1/3/5
159 R412026436 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 1
160 R412026437 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 3/5
161 R412026438 CAD SUBBASE Supply plate, connection 1, 3, 5, no pressure zones
162 R412026439 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 1/3/5
163 R412026440 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 1
164 R412026441 CAD SUBBASE Supply plate, connection 1, 3, 5. Separate pressure zones in channels 3/5
165 R412026452 CAD SUBBASE Base plate 2x for bus coupler
166 R412026454 CAD SUBBASE Base plate 2x for double solenoid valves for multipole plug
167 R412026455 CAD SUBBASE Base plate 2x for single solenoid valves for multipole plug
168 R412026821 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, external pilot. Valve system ver: Field bus
169 R412026822 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, internal pilot. Valve system ver: Field bus
170 R412026823 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, external pilot. Valve system ver: Multipole
171 R412026824 CAD SUBBASE Supply plate, separate pz 1, 3, 5, X, internal pilot. Valve system ver: Multipole
172 R412027727 CAD SUBBASE Supply plate for single wiring, 2 places
173 R412027728 CAD SUBBASE Supply plate for single wiring, 3 places
174 R412027729 CAD SUBBASE Supply plate for single wiring, 2 places connect PCB
175 R412027730 CAD SUBBASE Supply plate for single wiring, 3 places connect PCB
176 R412028655 CAD SUBBASE Functionplate, supply plate av05-1c-3c-5c-xc-rc
177 R414006056 CAD SUBBASE 5-ported Ni-plated push-in D10 mm
178 R414006057 CAD SUBBASE 5-ported Ni-plated push-in D10, parallell signal
179 R414006058 CAD SUBBASE 5-ported, Threaded ports G1/4
180 R414006059 CAD SUBBASE 5-ported, Threaded ports G1/4, parallell signal
181 R414007182 CAD SUBBASE Base plate for individual pressure regulation for multipole connection
182 R414007183 CAD SUBBASE Base plate for pressure zone control for multipole connection
183 R414007343 CAD SUBBASE Base plate for single pressure control for multipole connection
184 R414007344 CAD SUBBASE Base plate for pressure zone control for multipole connection
185 R414007533 CAD SUBBASE Base plate for single pressure control for fieldbus connection
186 R414007534 CAD SUBBASE Base plate for pressure zone control for fieldbus connection
187 R414007535 CAD SUBBASE Base plate for single pressure for fieldbus connection
188 R414007536 CAD SUBBASE Base plate for pressure zone control for fieldbus connection
189 R422003050 CAD SUBBASE Flow rate coupler series AV03, AV05 for port channels 2, 4
190 R422003060 CAD SUBBASE Flow rate coupler series AV03, AV05 for port channels 2, 4
191 R422003302 CAD SUBBASE Supply plate with switch-off voltage monitor, separate pz 1, 3, 5, R, external pilot
192 R422003341 CAD SUBBASE Base plate 2x for single wiring, 4 pilots Single wire
193 R422003358 CAD SUBBASE Base plate 2x for single wiring, 2 pilots Single wire
194 R422004007 CAD SUBBASE AV05/HF02 adapter plate for fieldbus connection
195 R422004056 CAD SUBBASE AV05/HF02 adapter plate for multipole connection
196 R422102621 CAD SUBBASE Base plate 2x for internal electrical control, 4 pilots connect PCB
197 R422102671 CAD SUBBASE Base plate 2x for internal electrical control, 2 pilots connect PCB
198 R422102746 CAD SUBBASE Single subbase; Manual override: without detent; Single solenoid; Series ES05
199 R422102747 CAD SUBBASE Single subbase; Manual override: without detent; Double solenoid; Series ES05
200 R422103848 CAD SUBBASE Base plate 2x for single wiring, 2 pilots Single wire
201 R422103849 CAD SUBBASE Base plate 2x for single wiring, 4 pilots Single wire
202 R422103850 CAD SUBBASE Single subbase; Manual override: without detent; Single solenoid; Series ES05
203 R422103851 CAD SUBBASE Single subbase; Manual override: without detent; Double solenoid; Series ES05
204 R422P02621 CAD SUBBASE Base plate 2x for internal electrical control, 4 pilots connect PCB
205 R422P02671 CAD SUBBASE Base plate 2x for internal electrical control, 2 pilots connect PCB
206 R422P03341 CAD SUBBASE Base plate 2x for single wiring, 4 pilots Single wire
207 R422P03358 CAD SUBBASE Base plate 2x for single wiring, 2 pilots Single wire
208 R422P03848 CAD SUBBASE Base plate 2x for single wiring, 2 pilots Single wire
209 R422P03849 CAD SUBBASE Base plate 2x for single wiring, 4 pilots Single wire
210 R424B12368 CAD SUBBASE Base plate for series HV30, standard: ISO 5599-1. Frame size: ISO 3 G 1/2
211 R572AS555951001 CAD SUBBASE Sandwich speed control kit (Orifice ø0.5 mm)
212 R572AS555952001 CAD SUBBASE Sandwich check kit (Orifice ø1.05 mm)
213 R573ARS10JA0010 CAD SUBBASE Sandwich regulator for XV05 with PSI gauge
214 R573ARS11JA0010 CAD SUBBASE Sandwich regulator for XV05 with BAR gauge
215 R573ARS12JA0010 CAD SUBBASE Sandwich regulator for XV05 without gauge
216 R573ARS30JA0010 CAD SUBBASE Sandwich regulator for XV05 with PSI gauge
217 R573ARS31JA0010 CAD SUBBASE Sandwich regulator for XV05 with BAR gauge
218 R573ARS32JA0010 CAD SUBBASE Sandwich regulator for XV05 without gauge
219 R573ARS40JA0010 CAD SUBBASE Sandwich regulator for XV05 with PSI gauge
220 R573ARS41JA0010 CAD SUBBASE Sandwich regulator for XV05 with BAR gauge
221 R573ARS42JA0010 CAD SUBBASE Sandwich regulator for XV05 without gauge
222 R573AS557322001 CAD SUBBASE Sandwich speed control kit
223 R573AS557323001 CAD SUBBASE Sandwich check kit (Orifice ø1.6 mm)


JavaScript is not activated in your browser.
This may result in functional restrictions.