|
No
|
Image
|
Symbol
|
Code no
|
CAD
|
Catalog
|
Type
|
With options
|
|
1
|
|
|
R422002521
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
2
|
|
|
R422002522
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
3
|
|
|
R422002577
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
4
|
|
|
R422002578
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
5
|
|
|
R422002645
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
6
|
|
|
R422002646
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
7
|
|
|
R422003189
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
8
|
|
|
R422003190
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
9
|
|
|
R422003191
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
10
|
|
|
R422003192
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
11
|
|
|
R422003622
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
12
|
|
|
R422003623
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
13
|
|
|
R422003624
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
14
|
|
|
R422003625
|
CAD
|
|
IS12-PD
|
2x5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
15
|
|
|
R422003649
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
16
|
|
|
R422003650
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
17
|
|
|
R422003651
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
18
|
|
|
R422003652
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
19
|
|
|
R422003653
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
20
|
|
|
R422003654
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
21
|
|
|
R422003655
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
22
|
|
|
R422003656
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
23
|
|
|
R422003657
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
24
|
|
|
R422003658
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With differential piston; Manual override: without detent
|
|
25
|
|
|
R422003729
|
CAD
|
|
IS12-PD
|
3/2 Directional valve; Single solenoid; With spring return; Manual override: with detent
|
|
26
|
|
|
R422003730
|
CAD
|
|
IS12-PD
|
3/2 Directional valve; Single solenoid; With spring return; Manual override: with detent
|
|
27
|
|
|
R422003980
|
CAD
|
|
IS12-PD
|
3/2 Directional valve; Single solenoid; With spring return; Manual override: with detent
|
|
28
|
|
|
R422003982
|
CAD
|
|
IS12-PD
|
3/2 Directional valve; Single solenoid; With spring return; Manual override: with detent
|
|
29
|
|
|
R422102676
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
30
|
|
|
R422102677
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
31
|
|
|
R422102678
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|
|
32
|
|
|
R422102679
|
CAD
|
|
IS12-PD
|
5/2 Directional valve; Single solenoid; With spring return; Manual override: without detent
|