An error occured!

OK
Series CB1 - for series SN1, SN2 - to mount on cylinder MNI  
No Image Code no CAD Catalog Type With options THREAD
5
1 1827020065 CAD Ø10mm Sensor mounting for series SN1, SN2 to mount on cylinder MNI M4
2 1827020066 CAD Ø12mm Sensor mounting for series SN1, SN2 to mount on cylinder MNI M4
3 1827020067 CAD Ø16mm Sensor mounting for series SN1, SN2 to mount on cylinder MNI M5
4 1827020068 CAD Ø20mm Sensor mounting for series SN1, SN2 to mount on cylinder MNI M5
5 1827020069 CAD Ø25mm Sensor mounting for series SN1, SN2 to mount on cylinder MNI M5


JavaScript is not activated in your browser.
This may result in functional restrictions.