Engineering Tools
Valve systems
Series 581, CD01/02
Valve systems
Pricing is running...
Unfortunately it isn't possible to show the price at the moment. Please try again later.
Size
18
Size 18 mm (ISO 02)
Series CD02-AL
Qn Max. = 450 l/min
ISO 15407-1
Can be combined with size 26 mm
Continue with defaults
»
Continue
›
26
Size 26 mm (ISO 01)
Series CD01-PA
Qn Max. = 1010 l/min
ISO 15407-1
Continue with defaults
»
Continue
›
42
Size 42 mm (ISO 1)
Series 581
Qn Max. = 1400 l/min
ISO 5599-1
Can be combined with size 56 mm and 71 mm
Continue with defaults
»
Continue
›
56
Size 56 mm (ISO 2)
Series 581
Qn Max. = 2700 l/min
ISO 5599-1
Can be combined with size 71 mm
Continue with defaults
»
Continue
›
71
Size 71 mm (ISO 3)
Series 581
Qn Max. = 4800 l/min
ISO 5599-1
Continue with defaults
»
Continue
›
82
Size 82 mm (ISO 4)
Series 581
Qn Max. = 6000 l/min
ISO 5599-1
Continue with defaults
»
Continue
›
JavaScript is not activated in your browser.
This may result in functional restrictions.
© AVENTICS S.à r.l.
Product information
EPLAN macros
Project
New
Open
Configuration
Size
Series
Control
Basic settings