Engineering Tools
Valve systems
Series 581, CD01/02
Valve systems
581
Pricing is running...
Unfortunately it isn't possible to show the price at the moment. Please try again later.
Control
PN
Pneumatic operated
Continue
›
Please enter a value!
Input value out of range!
Please enter a numeric value!
Value $MIN and $MAX not available!
Single wiring
Version
SWA-024DC
- Single wire 24 V DC Form A
SWA-230AC
- Single wire 230 V AC Form A
SWBI-024DC
- Single wire 24 V DC Form BI
SWBI-110AC
- Single wire 110 V AC 22 mm Form BI
SWBI-230AC
- Single wire 230 V AC 22 mm Form BI
SWC-024DC
- Single wire 24 V DC Form C
SWM8-3P
- Single wire 24 VDC M8 3-pole
SWM12-4P
- Single wire 24 VDC M12 4-pole
JavaScript is not activated in your browser.
This may result in functional restrictions.
© AVENTICS S.à r.l.
Product information
Product catalog
Project
New
Open
Configuration
Size: 56
Series: 581
Control
Basic settings