|
18
Size 18 mm (ISO 02) Series CD02-AL Qn Max. = 450 l/min ISO 15407-1
|
|
| Can be combined with size 26 mm |
|
|
Continue ›
|
|
|
26
Size 26 mm (ISO 01) Series CD01-PA Qn Max. = 1010 l/min ISO 15407-1
|
|
|
|
Continue ›
|
|
|
42
Size 42 mm (ISO 1) Series 581 Qn Max. = 1400 l/min ISO 5599-1
|
|
| Can be combined with size 56 mm and 71 mm |
|
|
Continue ›
|
|