Ventielen en ventielsystemen

Klepsystemen

Profiteer van de productvoordelen met klepsystemen die helemaal zijn afgestemd op uw toepassing. Of het nu gaat om een AV-systeem met geïntegreerde functies, de hygiënische constructie van CL03 of de geoptimaliseerde kosten van ES05, onder onze klepsystemen bevindt zich altijd een geschikte oplossing.

Veldbusaansluitingen

Het draait allemaal om communicatie! Door middel van onze veldbusaansluitingen kunnen de klepsystemen direct in de besturingsstructuur van uw machine worden geïntegreerd. En dankzij de vele I/O-modules worden sensors afgelezen en afzonderlijke kleppen bestuurd.

Afzonderlijke kleppen

De ideale oplossing voor al uw toepassingen: de afzonderlijke kleppen zijn goed voor debieten tussen 50 en 13.260 liter/min en de specifieke eigenschappen zorgen ervoor dat ze uitermate geschikt zijn voor de meest uiteenlopende toepassingsgebieden.

Pneumatic valves from AVENTICS for modern control and automation systems

Since the middle of the 20th century, compressed air control has become an integral part of control technology and automation technology. Pneumatic valves or directional valves regulate the flow direction and the volume flow of the air.

The performance requirements for pneumatic valves are very high. The valves are used in a wide range of applications, for example in plastics processing or welding technology, for delicate work or tasks with enormous force requirements. Whether inside or outside, in extreme cold or heat, in a humid or dusty environment - they must be very reliable, durable and flexibly interchangeable. Our valve program holds the right valve solution for every situation. With flow rates of 7.5 to 13,620 l / min.

Individual valves and valve systems:

The AVENTICS range of valves is as diverse as the requirements of our customers:

Single valves:

Ideal for small applications. The AVENTICS valve portfolio covers the entire range of individual valves, be it pneumatic, electrical, mechanical or manually controlled valves and flow rates between a few liters up to more than 13,000 l / min. We offer the right valve for you.

Valve systems:

Optimized valve systems form a comprehensive product range for a wide range of applications. In addition to electrical individual connections or multipole connections, integrated fieldbus solutions are also available.

Fieldbus connections:

Either integrated into valve systems, or as a stand-alone variant, our fieldbus series offer the perfect solution with or without I/O functionality, especially for pneumatic applications.

Individual accessories for AVENTICS valve solutions:

In order to meet your individual requirements, AVENTICS offers a wide range of suitable accessories for the various pneumatic valves. Whether screw connections, silencers or pilot valves, bus couplers for fieldbus connections or changeable coils for directional valves in different widths and shapes, you can find everything without great effort in the product groups. 

Put together your optimized valve system with our online configurators:

You can put together our valve systems online to suit your individual application quickly and easily using the product configurator.

In addition, AVENTICS offers specific solutions if the product configurator should not be helpful. AVENTICS provides you with optimized solutions tailored to your needs and requirements.

You did not find the right product in our eShop? Then contact us personally so we can find an individual and suitable solution for you!