|

Series RV2

  • Qn 1▶2 = 1833-13874 l/min
  • thread-in
  • External thread
  • G 3/8 G 1/2 G 3/4
  • G 1/2 G 3/4 G 1
Series RV2
o42.gif
Type  Poppet valve
Certificates  CE declaration of conformity
Working pressure min./max.  0 ... 20 bar
Opening pressure of valve  See table below
Ambient temperature min./max.  -20 ... 100 °C
Medium  Compressed air
Select a product variant

Series RV2

Technical data

Enlarge table
Port 1 Port 2 Opening pressure of valve Flow Part No.
Qn 1▶2
Port 1 = input (e.g. pressure reservoir), port 2 = exhaust

Technical information

Dimensions