Found configurations

Bellow cylinder

Typecode
BCP
-
-
-
-
-
-
-
none
Bellow cylinder

Bellow cylinders are ideally suited for short strokes and great force. They operate without moving mechanical friction points – eliminating the need for seals and lubricants. This makes them practically maintenance and wear-free. Due to their robust structure and the use of high-strength materials, the bellows cylinders can be reliably used under even the most adverse working conditions. Bellows cylinders – powerful, dynamic and highly resistant.

Display results
Result count 48
Material number Typecode
0822419001 BCP-SB-145-050-0NR-ST-G018-none
0822419040 BCP-DB-145-095-0NR-ST-G018-none
R412010198 BCP-SB-150-034-0NR-ST-G014-none
R412010207 BCP-SB-150-031-ECO-ST-G014-none
0822419002 BCP-SB-165-054-0NR-ST-G014-none
0822419041 BCP-DB-165-108-0NR-ST-G014-none
R412010213 BCP-DB-165-102-ECO-ST-G014-none
R412004943 BCP-SB-165-054-ECO-ST-G014-none
2999640000 BCP-DB-203-123-0NR-ST-G014-none
R412010199 BCP-SB-210-079-0NR-ST-G014-none
R412010208 BCP-SB-210-076-ECO-ST-G014-none
R412007812 BCP-SB-215-075-ECO-ST-G034-none
0822419003 BCP-SB-215-075-0NR-ST-G034-none
0822419042 BCP-DB-215-130-0NR-ST-G034-none
1922161000 BCP-DB-218-153-0NR-ST-G034-none
R412010214 BCP-DB-218-147-ECO-ST-G034-none
1923061000 BCP-SB-231-079-0NR-ST-G034-none
R412010197 BCP-SB-235-107-0NR-ST-G034-none
R412010209 BCP-SB-235-104-ECO-ST-G034-none
0822419004 BCP-SB-250-074-0NR-ST-G034-none
0822419043 BCP-DB-250-165-0NR-ST-G034-none
R412010210 BCP-SB-250-071-ECO-ST-G034-none
R412010042 BCP-DB-255-183-0NR-ST-G034-none
2999619400 BCP-DB-260-223-0NR-ST-G034-none
1933091000 BCP-SB-325-089-0NR-ST-G034-none
1933181000 BCP-DB-325-190-0NR-ST-G034-none
R412010476 BCP-DB-325-185-ECO-ST-G034-none
2999612800 BCP-TB-325-285-0NR-ST-G034-none
R412010211 BCP-SB-325-086-ECO-ST-G034-none
2999638300 BCP-DB-340-223-0NR-ST-G034-none
1938281000 BCP-TB-384-275-0NR-ST-G034-none
1938091000 BCP-SB-385-104-0NR-ST-G034-none
1938191000 BCP-DB-385-193-0NR-ST-G034-none
R412010212 BCP-SB-385-104-ECO-ST-G034-none
R412010200 BCP-DB-400-223-0NR-ST-G034-none
2999610900 BCP-DB-405-253-0NR-ST-G034-none
2999636900 BCP-SB-405-109-0NR-ST-G034-none
R412010215 BCP-SB-150-034-0NR-SS-G014-none
R412010216 BCP-SB-210-079-0NR-SS-G014-none
R412010217 BCP-SB-235-107-0NR-SS-G034-none
R412010218 BCP-SB-250-074-0NR-SS-G034-none
R412010219 BCP-SB-325-089-0NR-SS-G034-none
R412010220 BCP-SB-385-104-0NR-SS-G034-none
R412010221 BCP-DB-165-108-0NR-SS-G014-none
R412010222 BCP-DB-218-153-0NR-SS-G034-none
R412010223 BCP-DB-260-223-0NR-SS-G034-none
R412010224 BCP-DB-340-223-0NR-SS-G034-none
R412010225 BCP-DB-400-223-0NR-SS-G034-none
1 von 5
1
Selection
Reset selection
Series
BCP
Convolution
-Select-
Diameter [mm]
-Select-
Stroke [mm]
-Select-
Bellow material
-Select-
Connecting plate material
-Select-
Air connection
-Select-
Options
No Option
You have successfully finished your selection.
Material number:
Gross price:
Datasheet
Request CAD
Add to basket
Display results

Product description

Typecode: BCP-------none

Material number
Gross price