Found configurations

Bellow cylinder

Typecode
BCC
-
-
-
-
-
-
-
none
Bellow cylinder

Bellow cylinders are ideally suited for short strokes and great force. They operate without moving mechanical friction points – eliminating the need for seals and lubricants. This makes them practically maintenance and wear-free. Due to their robust structure and the use of high-strength materials, the bellows cylinders can be reliably used under even the most adverse working conditions. Bellows cylinders – powerful, dynamic and highly resistant.

Display results
Result count 27
Materialnumber Typecode
R412020583 BCC-SB-080-015-0CR-AL-G014-none
R412020591 BCC-DB-080-039-0CR-AL-G014-none
R412020598 BCC-TB-080-050-0CR-AL-G014-none
R414000188 BCC-DB-125-075-0CR-AL-G038-none
R412020584 BCC-SB-125-035-0CR-AL-G038-none
R412020599 BCC-TB-125-090-0CR-AL-G038-none
R414000177 BCC-SB-175-050-0CR-AL-G012-none
R412020585 BCC-SB-175-045-0CR-ST-G012-none
3999791030 BCC-DB-178-095-0CR-AL-G012-none
R412019469 BCC-TB-178-160-0CR-AL-G012-none
R412020600 BCC-TB-178-160-0CR-ST-G012-none
R412020592 BCC-DB-178-095-0CR-ST-G012-none
R412020586 BCC-SB-230-065-0NR-ST-G012-none
R412020593 BCC-DB-230-145-0NR-ST-G012-none
R412020601 BCC-TB-230-205-0NR-ST-G012-none
R412000012 BCC-TB-270-250-0NR-ST-G012-none
R412020594 BCC-DB-270-170-0NR-ST-G012-none
R412020587 BCC-SB-270-085-0NR-ST-G012-none
R412020588 BCC-SB-330-085-0NR-ST-G012-none
R412020595 BCC-DB-330-170-0NR-ST-G012-none
R412020602 BCC-TB-330-250-0NR-ST-G012-none
R412020596 BCC-DB-400-215-0NR-ST-G012-none
R412020603 BCC-TB-400-320-0NR-ST-G012-none
R412020589 BCC-SB-400-100-0NR-ST-G012-none
R412020590 BCC-SB-420-125-0NR-ST-G012-none
R412020604 BCC-TB-430-355-0NR-ST-G012-none
R412020597 BCC-DB-435-275-0NR-ST-G012-none
Page x1 / 3
1
Selection
Reset selection
Series
BCC
Convolution
Diameter [mm]
Stroke [mm]
Bellow material
Connecting plate material
Air connection
Options
No Option
You have successfully finished your selection.
Materialnumber:
Gross price:
Datasheet
Request CAD
Add to basket
Display results

Product description

Typecode: BCC-------none

Materialnumber
Gross price