Found configurations

Bellow cylinder

Typecode
BRB
-
SB
-
-
-
0CR
-
PA
-
-
none
Bellow cylinder

Bellow cylinders are ideally suited for short strokes and great force. They operate without moving mechanical friction points – eliminating the need for seals and lubricants. This makes them practically maintenance and wear-free. Due to their robust structure and the use of high-strength materials, the bellows cylinders can be reliably used under even the most adverse working conditions. Bellows cylinders – powerful, dynamic and highly resistant.

Display results
Result count 8
Material number Typecode
2719060300 BRB-SB-060-026-0CR-PA-G018-none
0822419120 BRB-SB-080-100-0CR-PA-G038-none
1909041000 BRB-SB-088-037-0CR-PA-G018-none
2999300100 BRB-SB-088-062-0CR-PA-G018-none
0822419121 BRB-SB-097-095-0CR-PA-G038-none
0822419122 BRB-SB-123-085-0CR-PA-G038-none
0822419123 BRB-SB-151-085-0CR-PA-G038-none
0822419124 BRB-SB-173-090-0CR-PA-G038-none
Selection
Reset selection
Series
BRB
Convolution
single
Diameter [mm]
-Select-
Stroke [mm]
-Select-
Bellow material
Chloropren rubber
Connecting plate material
Polyamid Glasfaser
Air connection
-Select-
Options
No Option
You have successfully finished your selection.
Material number:
Gross price:
Datasheet
Request CAD
Add to basket
Display results

Product description

Typecode: BRB-SB---0CR-PA--none

Material number
Gross price