Good pneumatic cushioning is critical for strong cylinder performance. With its numerous advancements over the years, adjustable cushioning from AVENTICS is a leading product in the market.
Basically, there are two different types of pneumatic cushioning: preset cushioning and adjustable cushioning. With preset cushioning, a standard value is assumed. Adjustable cushioning can be tailored to specific applications and is therefore more efficient. Uncushioned cylinders strain transported workpieces, shorten the service life of the module, and generate vibrations within the entire machine.
Adjustable cushioning not only saves energy, but also reduces cycle times. Only a few turns of the screw are sufficient to ideally adjust the cushioning to the workpiece weight and the dynamics of the movement.