Valve System, Series ES05

Valve System, Series ES05 - advantages at a glance

  • Simple assembly
  • High flexibility
  • Easy configuration
  • High quality
  • Optimized storage costs
  • Good value

Buy the series ES05 in our Pneumatics Shop!

The Essentiel Valve System ES05: The Simple Solution for Elementary Pneumatics

From your idea to the finished product: The ES05 Essential valve system from AVENTICS is setting benchmarks for demand-based, custom-configurable valve systems. Buy AVENTICS assembled systems or build your own.

Option 1: Factory Assembled Valve Systems

Users can individually configure their ES05 valve system in the online configurator in just a few steps. Our configuration tool will then provide all necessary documentation, spare parts lists, 3D models, operating instructions, and assembly instructions for system extensions. The configurator creates a material number which can be immediately used to order the complete ES05 valve system. And in just a few days, you will receive the ready-toinstall and tested valve system.

Option 2: Build Your Own Valve Systems

ES05 is a modular system that enables users to create individual valve systems based on simple assembly steps and just a few components – with a single tool and uniform torque. All components are distinct which makes incorrect installation virtually impossible. Final inspection is easy thanks to the Essential Test Box which allows you to carry out all necessary tests – including the right assembly tool and test instructions.

ES05 - Simple, Flexible, Efficient: Designed for Standard Pneumatic Applications and Industrial Automation

Easy assembly

  • Due to a modular concept, low number of parts and the one-tool-concept our customers save time.
  • Thanks to the easy construction concept, mistakes at assembly are nearly impossible

High flexibility

  • The ES05 allows individual configuration, the flexible electrical connectivity enables easy modification and extensions.
  • Modifications are possible at any time down to the last minute or even after installation. 

Easy configuration

  • Through the engineering tools you can easily configure, assemble or order your desired products,
  • Including all documentation free-of-charge.

High quality

  • You can benefit from cost focussed contemporary products in technical excellence made from extensive wealth of experience.

Lower inventory

  • Small number of parts required to build a vast variations of valve systems reduces inventory investment.

Product Highlights of the ES05

Pressure range0 to 8 bar, int./ext. pilot pressure
Flow rateUp to 600 NL/min
Integrated fittingsMetric D8, D 3/8“
Material High-tech polymer: robust and light weight
Connectivity optionsD-Sub connection, field bus, single wire, IO-Link
Switch-on-time< 20ms
No. of valves/ solenoidsUp to 12 valves, up to 24 solenoids
AdditionalLED indication

How to Build ES05 Valve System – It's That Easy

Pneumatics – It’s that easy.

Following customer requests, AVENTICS has launched its new ES05 Essential Valve System series, a particularly economic and user-friendly solution for applications with standard requirements in industrial automation.

The valves come in a robust housing made of high-performance polymers and are especially stable and compact. The valves are controlled via single wiring with a type CI plug according to ISO 15217, a D-Sub connection with 25 pins, with AES valve electronics from A, or an integrated IO-Link interface.

Pneumatics Shop: Buy the ES05 Series Products Online

Essential Valve System, Series ES05

  • Qn = 610 l/min
  • Easy in-house assembly and extension
  • Electr. connection: single wiring, multipole, fieldbus

Buy now

Order online

Order your valve system now!

To the eShop

Individual Product Design: Simple with the Online Configurator for Valve Systems

Tailor your valve systems to your needs, budget, and application. The configurator embedded in the AVENTICS Engineering Tools enables exact planning: from documentation to CAD drawings for download, through to delivery tracking.

Configure Valve System

Do you want to read more?

Subscribe to our newsletter and we'll keep you informed about new products, solutions, trends, topics, trade shows and interesting events.

AVENTICS Newsletter