Valve System, Series AV03/AV05

AVENTICS Valve System, Series AV03

Valve System, Series AV03/AV05 - advantages at a glance

  • Modular concept
  • Suits compact handling systems and complex automation solutions
  • Intelligient solutions for machine safety demands
  • Innovative material selection
  • Reduced weight
  • Reduces energy consumption
  • Covers requirements global automation technology, even under UL specifications and in ATEX-areas
  • Online configureable

Buy the series AV03/AV05 in our Pneumatics Shop!

The AV Family: Successful Through Advancement

The AV systems provide a reliable basis for both compact handling systems and complex automation solutions. In the area of machine safety in particular, the AV family offers intelligent solutions that significantly reduce your effort in creating a safe design. 

The AV Family at a Glance

Important performance data reveals just how much an innovative material selection and sophisticated pilot valve technology pay off in practice: With a weight reduced by up to 70% and current consumption cut by 80%, the AV system makes a major contribution to your energyefficient automation solution.

Systematic Success – Modern Advancement

With their diagonal spool, the AV family valves – AV03 and AV05 – have set benchmarks in both sizes. They feature an excellent volume-to-flow ratio as well as a record-breaking energy balance. With the serial Advanced Electronic System (AES) interface, the AV valve system effortlessly communicates with modern control systems via all standard fieldbus systems. The modular electronics form the basis for high networking, flawless data transmission, and integration into Internet of Things concepts.

Convenience by Design and Configuration

The selection of materials and design make the AV valve system the ideal solution for use under demanding conditions. AV systems also cover the requirements of global automation technology, even under UL specifications and in ATEX areas. The online configurator helps during system layout, providing useful information and documentation for spare part and system documentation in the design phase.

 

Product Highlights of Valve System, Series AV03 and AV05

  • Valve type: Spool valve, zero overlap
  • Flow: AV03 with 0.3 Cv (300 l/m) and AV05 with 0.7 Cv (700 l/m)
  • Switching time: AV03 with 8 ms and AV05 with 13 ms
  • Manual Overrides: Locking or non-locking styles
  • Electrical Voltage: 24 VDC
  • Power Consumption: 0.55 W
  • Protection: NEMA 4 / IP65 with electrical connector/plug ( IP54 without electrical connector )
  • Indicator: Yellow LED

Planning, Configuration, Commissioning, Use, Extension, or Service. With the AV Family, Every Phase of Your Application is Easier to Manage

EASY-2-CONFIGURE

  • Can be configured completely online
  • User navigation with default specification and plausibility check
  • Time-saving creation of technical documents
  • Options such as UL and ATEX available
  • One material number, no code conversion required, available for order online immediately
  • Available in inch or metric versions

EASY-2-USE

  • Small, compact dimensions
  • All standard fieldbus protocols available
  • Configuration code and driver files available for fast commissioning
  • Consistent LED diagnosis, ring LED for improved visibility in I/O modules
  • EPLAN macros for faster machine development

EASY-2-EXTEND

  • Simple subsequent extension of valve positions, pressure regulators, and I/O modules
  • Tool-free connection of I/O modules
  • Valve assembly with one screw
  • Exchangeable fittings
  • Extension with function modules
  • Minimal PLC configuration adjustment after extension

Pneumatics Shop: Buy the AV Series Products Online

Advanced Valve System, Series AV03

  • Qn = 300 l/min
  • Small size
  • Low weight
  • Electr. connection: multipole, fieldbus, IO-Link
  • Flexible extension options
  • Can be combined with AV05

Buy now

Advanced Valve System, Series AV05

  • Qn = 700 l/min
  • Small size
  • Low weight
  • Electr. connection: multipole, fieldbus, IO-Link
  • Flexible extension options
  • Can be combined with AV03

Buy now

Order online

Order your valve system now!

To the eShop

Advanced Valve System - Flexible, Intelligient, Future-Oriented

Download AV-system brochure

Individual Product Design: Simple with the Online Configurator for Valve Systems

Tailor your valve systems to your needs, budget, and application. The configurator embedded in the AVENTICS Engineering Tools enables exact planning: from documentation to CAD drawings for download, through to delivery tracking.

Configure Valve System

Do you want to read more?

Subscribe to our newsletter and we'll keep you informed about new products, solutions, trends, topics, trade shows and interesting events.

AVENTICS Newsletter