Valve system, CL03 series

Launch Package "CL03"

Valve system, CL03 series - advantages at a glance

  • Hygienic design
  • Modular
  • EHEDG certified
  • Robust HF valve
  • Configurable

CL03 - the Clean Line valve system

CL03 not only makes a good impression when it comes to its exterior, due to the hygienic design, optimal materials for food applications as well as the highest protection class IP69K, but also has an impressive interior.

Inside, the robust HF valve series provides reliability in two sizes.

• HF03 850 l / min

• HF02: 1,100 l / min

 

In addition, CL03 is single station modular so that both sizes can be configured as desired. Thus, it is possible to integrate up to 32 coils and 16 valves. Due to the dual pressure capability, channel separation and optimized base plates, up to 32 pressure zones can be configured.

 

The connectivity for CL03 is not neglected either. Whether multipole connection or fieldbus communication, CL03 offers the optimum solution for integration into the machine control without having to forego a clean design.

CL03 - single valve

You only need one valve but in a hygienic design?

CL03 is also available as a single valve with all the advantages of the product series.

 

 

 

Order online

Order your valve system now!

To the eShop