AV-BP Series for Control Cabinets

AVENTICS AV-BP

AV-BP Series for Control Cabinets - advantages at a glance

  • Flexible
  • Intelligent
  • Future-orientated
  • For cabinet assembly

Buy the AV-BP series in our Pneumatics Shop!

Flexible, Intelligent, and Future Oriented – AV-BP Combines all the Advantages of Modern Valve Technology in Your Cabinet

When it comes to your cabinet, only the best will do: Advanced Valve System, with all the proven features of AV valves and AES electronics. The wide range of available functions and customizable equipment options make it easy to realize tailored pneumatics solutions. Highlights of the AV-BP series include practical base plate extension kits, a special sealing concept for direct mounting, and supply plates that can be used for different pressure zones. With the optional transition plate, you can also take advantage of the benefits of a pneumatic multipole.

  • Direct mounting in the control cabinet
  • All ports on bottom
  • Additional port on top for supply or distribution
  • Pneumatic multipole in combination with adapter plate
  • Adapter plates available for various configurations and applications

Product Highlights of the AVENTICS Valve Series AV-BP

  • Optimized for control cabinet mounting
  • Modular base plate system with all valve functions
  • Flexible with multiple pressure zones
  • Dual pressure and vacuum applications possible
  • Comprehensive electrical connectivity
  • Easy to service and integrate

Electrical Connection Options

In addition to the various pneumatic connection options, electrical connectivity leaves nothing to be desired. Whether with multipole D-Sub 25 and 44 pins or AES for fieldbus and I/O – the AV-BP valve system offers a wide range of connection options.

 

  1. AES for fieldbus and I/Os, D-SUB
  2. First supply plate, restricted exhaust, internal/external pilot air
  3. Center supply plate, supply and exhaust from top and bottom
  4. Up to 8 valves between supply plates, 32 valves in total
  5. Base plate with ports on bottom
  6. Restricted pilot exhaust

The AV Family

Targeted Solutions for Individual Machine Environments

The AV, together with the AES Advanced Electronic System, is a powerful central control unit for complex processes.

Pneumatics Shop: Buy the AV Series Products Online

Advanced Valve System, Series AV-BP

Optimized for control cabinet mounting, this product is available via the Advanced Valve System Series AV05 and AV03.

Buy now

Order online

Order your valve system now!

To the eShop

Individual Product Design: Simple with the Online Configurator for Valve Systems

Tailor your valve systems to your needs, budget, and application. The configurator embedded in the AVENTICS Engineering Tools enables exact planning: from documentation to CAD drawings for download, through to delivery tracking.

Configure Valve System

Do you want to read more?

Subscribe to our newsletter and we'll keep you informed about new products, solutions, trends, topics, trade shows and interesting events.

AVENTICS Newsletter