Control Module Series AES - Advanced Electronic System

Control Module Series AES - Advanced Electronic System - advantages at a glance

  • Smallest dimensions
  • Protection class IP65
  • Special I/O modules for pneumatics applications
  • Optimized wiring
  • Internet of Things

Buy the AES in our Pneumatics Shop!

Our electronics have everything under control

The AES series control module is a compact, flexible solution for decentralized control tasks, taking full advantage of what pneumatics has to offer.

A simple solution to any control task

In addition to an optimized EP pressure regulator connection with signal and power supply via a single cable, an analog sen- sor signal can be written to the control module, enabling a wide range of control circuits, including air volume, speed, force, or pressure control with external sensors. The control module also enables control of a second EP and servo-pneumatic positioning with double-acting cylinders. All cylinder types with distance measuring sensors are feasible.

  • Set value specified via fieldbus, can be switched between regulation and pressure control
  • Parameterization via fieldbus: no additional software required
  • Standardized signals: 0-10 V, 4-20 mA
  • Parameters: can be switched between two parameter sets

Internal values: demand-based control parameters

There is a broad range of applications for on-demand pressure control with electropneumatic regulators, from positioning, force, and volume control to complex superordinate pressure control circuits. In addition to the classic PID parameters, further parameters can be set for ideal control results. If nee- ded, direct pressure control can also be enabled. Simple control is possible via all fieldbus protocols and without additional com- missioning software. During the process, two parameter sets are available for application-specific customizations. And if your application turns out to be more complicated, application@ aventics.com is here to provide support. 

Perfect connections on every level – structured bus technology

The development of AES is based on years of experience in using fieldbus systems. The fieldbus connection AES offers a multitude of advantages. Of course, we also offer the right accessories to connect our valves and sensors.

Advantages of our I/O Modules:

  • Digital inputs and outputs
  • Analogue inputs and outputs
  • Combined modules, analogue and digital
  • Application-specific special variants
  • Control modules for servo pneumatics and closed-used control circuits
  • Electrical connections: M8x1, M12x1, D-Sub, spring clamp
  • Easy expansion of I / O modules
  • Optimized wiring
  • Smallest dimensions
  • Sophisticated LED diagnostics
  • Protection class IP65
  • Stand-alone version, if only I / Os are needed

Fieldbus protocols

The integrated fieldbus systems offer the right solution for every application and control environment. And thanks to our refined concept that works with all current fieldbus protocols, you can be sure of extremely flexible and open planning.

  • EtherCAT
  • Powerlink
  • Profinet
  • Profibus DP
  • DeviceNet
  • Ethernet IP
  • CANopen

Videos

Voice-over for AV/AES product animation

The AV, together with the AES Advanced Electronic System,

is a powerful central control unit for complex processes.

Order online

Order your valve system now!

To the eShop